Title Information
Product Number: R5F211A2NP#U0
Pkg. Name:PWQN0028KA-B
Pkg. Previous Code:28PJW-B
JEITA Standard:P-HWQFN28-5x5-0.50
Pkg. Code: pkg_860
Lead Count: 28
Length: 5 mm
Width: 5 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: HWQFN
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details