Title Information
Product Number: R7FA0E1073CFJ#BA0
Pkg. Name:PLQP0032GB-A
Pkg. Previous Code:32P6U-A / P32GA-80-GBT-1
JEITA Standard:P-LQFP32-7x7-0.80
Pkg. Code: pkg_11861
Lead Count: 32
Length: 7 mm
Width: 7 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details