The ISL78215 family of adjustable frequency, low power, pulse width modulating (PWM) current mode controllers is designed for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Peak current mode control effectively handles power transients and provides inherent overcurrent protection.
This advanced BiCMOS design is pin compatible with the industry standard 384x family of controllers and offers significantly improved performance. Features include low operating current, 60μA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.
The ISL78215 is tested to AEC-Q100 specifications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 621 KB | |
Product Change Notice | PDF 264 KB | |
Product Change Notice | PDF 168 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
5 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
ISL78215AUZ circleActive Samples Available |
MSOP | Tube | 1 | Get Samples, | |
ISL78215AUZ-T circleActive Samples Available |
MSOP | Reel | 1 | Get Samples, | |
ISL78215AUZ-T7A circleActive Samples Available |
MSOP | Reel | 1 | 2.448 | Get Samples, |