The 8V97052 is a high-performance wideband RF synthesizer/phase-locked loop (PLL) optimized for use as the local oscillator (LO) in multi-carrier, multi-mode FDD and TDD base station radio cards. It is offered in a compact 5mm x 5mm, 32-VFQFN package.
The 8V97052 wideband RF synthesizer/PLL offers a default fractional mode with the option for an Integer mode. It requires an external loop filter. The 8V97052 can operate with either an on-chip voltage-controlled oscillator (VCO) or an external VCO to provide a low jitter output that is locked to an external reference.
The 8V97052 has an integrated VCO and supports output frequencies from 34.375MHz to 4400MHz and maintains superior phase noise and spurious performance.
RF_OUT output driver has independently programmable output power ranging from –4dBm to +11.5dBm. The RF_OUT output can be muted. The mute function is accessible via an SPI command or mute pin.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 950 KB | |
Guide | PDF 2.24 MB | |
Application Note | PDF 348 KB | |
Product Change Notice | PDF 728 KB | |
Overview | PDF 331 KB | |
Application Brief | PDF 686 KB | |
Product Brief | PDF 343 KB | |
White Paper | PDF 666 KB | |
8 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Timing Commander Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
|
Code Generator | Renesas |
1 item
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.