Image
Renesas offers a family of 5V bus switches that provide high-speed switching without adding propagation delay or generating additional ground bounce noise. These are ideal for bidirectional interfaces between mixed-supply busses, and in applications that require isolation and protection.
Function |
Pkg. Code |
Temp. Range |
Bus Width (bits) |
Core Voltage (V) |
On Resistance (Ω) |
Speed Grade |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
High-Speed CMOS Quadruple Bus Switch with IndiviDual Active Low Enables | Bus Switch | PCG16 | -40 to 85°C | 4 | 5 | 5 | Standard | 0.3232 | |
High-Speed CMOS QuickSwitch 8-Bit Bus Switch | 244 Switch | PCG20 | -40 to 85°C | 8 | 5 | 5 | Standard | 0.87 | |
High-Speed CMOS QuickSwitch 8-Bit Bus Switch | 245 Switch | PCG20, PSG20 | -40 to 85°C | 8 | 5 | 5 | Standard | 0.3625 | |
High-Speed CMOS QuickSwitch 8:1 Mux/Demux | 8:1 Mux/Demux | PCG16 | -40 to 85°C | 8 | 5 | 5 | Standard | 0.3878 | |
High-Speed CMOS QuickSwitch Dual 4:1 Mux/Demux | 2x4:1 Mux/Demux | PCG16 | -40 to 85°C | 8 | 5 | 5 | Standard | 0.4646 | |
High-Speed CMOS QuickSwitch Quad 2:1 Mux/Demux | 4x2:1 Mux/Demux | PCG16 | -40 to 85°C | 8 | 5 | 5 | Standard | 0.404 | |
10-Bit Bus Exchange Switch | Bus Switch/Exchange | PCG24 | -40 to 85°C | 10 | 5 | 5 | Standard | 0.5565 | |
High-Speed CMOS 10-Bit Bus Switch | Bus Switch | PCG24 | -40 to 85°C | 10 | 5 | 5 | Standard | 0.5565 | |
High-Speed CMOS 10-Bit Bus Switch with Flow-Thru Pinout | Bus Switch (Flow-through) | PCG24, PGG24 | -40 to 85°C | 10 | 5 | 5 | Standard | 0.4393 |