The AT25EU0081A is the lowest energy member of our system-enhancing class of code and data storage solutions designed for all system memory tasks including boot/code shadowing and small byte load updates. It is universally compatible and combines low power with faster read performance to save more than 70% energy.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
SOICN | Tape & Reel | 1 | |||
SOICN | Tube | 1 | |||
SOICW | Tape & Reel | 1 | |||
SOICW | Tube | 1 | |||
DFN | Tape & Reel | 1 |
The AT25EU family of serial NOR Flash devices from Renesas focus on achieving the lowest power and the fastest operation to achieve the lowest energy. The result is radically more energy-efficient solution for code storage, event logging, and data logging applications.
|
How to achieve energy-efficiency with the AT25EU flash memory | Blog Post | Sep 8, 2022 |