High Voltage Buck Converter Demonstration Board
The RAA223012 demonstration boards (RTKA223012DR0010BU and RTKA223012DR0020BU) are high voltage buck converters that demonstrate low-cost high-performance non-isolated...
The RAA223012 demonstration boards (RTKA223012DR0010BU and RTKA223012DR0020BU) are high voltage buck converters that demonstrate low-cost high-performance non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC, to a 5V output with output current up to 150mA. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection, and is designed on a compact PCB with low-cost half-wave input rectification. RTKA223012DR0020BU comes with an RAA223012 in SOT23-5 package.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.77 MB | |
Datasheet | PDF 2.90 MB | |
2 items
|
The RAA223012 demonstration boards (RTKA223012DR0010BU and RTKA223012DR0020BU) are high voltage buck converters that demonstrate low-cost high-performance non-isolated...
Buy / Sample |
|
---|---|
Part Number | |
RTKA223012DR0020BU circleActive Samples Available |
Get Samples, |