Overview

Description

The RAA223012 demonstration boards (RTKA223012DR0050BU and RTKA223012DR0060BU) are high voltage buck or buck/boost converters that demonstrate low-cost high-performance non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC, to a 5V output or a -5V output, with output current up to 150mA. The board can be configured to a buck or a buck/boost converter by using jumper (JP1) without changing the output polarity. RTKA223012DR0060BU comes with an RAA223012 in an SOT23-5 package.

Features

  • Universal input range
  • Compact PCB with low-cost external components
  • EMI compliance for EN 55022/CISPR 22
  • Surge test compliance to IEC 61000-4-5 up to 1.5kV
  • Standby power less than 10mW
  • No audible noise

Applications

Applications

  • Home appliances
  • Home automation, IoT, and sensors
  • Metering and industry control
  • Bias power

Documentation

Type Title Date
Manual - Hardware PDF 2.03 MB
Datasheet PDF 2.90 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 568 KB
1 item

Related Boards & Kits

Boards & Kits