Title Information
Product Number: R7FA0E1053CNH#BA0
Pkg. Name:PWQN0032KE-A
JEITA Standard:P-HWQFN032-5x5-0.50
Pkg. Code: pkg_11901
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3

More Package Details