The DG408 Single 8-Channel, and DG409 Differential 4-Channel monolithic CMOS analog multiplexers are drop-in replacements for the popular DG508A and DG509A series devices. They each include an array of eight analog switches, a TTL/CMOS compatible digital decode circuit for channel selection, a voltage reference for logic thresholds and an ENABLE input for device selection when several multiplexers are present. The DG408 and DG409 feature lower signal ON resistance (100Ω) and faster switch transition time (tTRANS 250ns) compared to the DG508A or DG509A. Charge injection has been reduced, simplifying sample and hold applications. The improvements in the DG408 series are made possible by using a high-voltage silicon-gate process. An epitaxial layer prevents the latch-up associated with older CMOS technologies. Power supplies may be single-ended from +5V to +34V, or split from ±5V to ±20V. The analog switches are bilateral, equally matched for AC or bidirectional signals. The ON resistance variation with analog signals is quite low over a ±5V analog input range.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
5962-9204201MEA circleActive Samples Available |
CERDIP | Tube | Not Applicable | Get Samples, | |
DG408DJZ circleActive Samples Available |
PDIP | Tube | Not Applicable | Get Samples, | |
DG408DVZ circleActive Samples Available |
TSSOP | Tube | 1 | Get Samples, | |
DG408DVZ-T circleActive |
TSSOP | Reel | 1 | 1.866 | |
DG408DYZ circleActive Samples Available |
SOICN | Tube | 2 | 1.813 | Get Samples, |
DG408DYZ-T circleActive |
SOICN | Reel | 2 | 1.81 |