Full Graphics Cluster & Cockpit Solution R-Car E3 Reference Board / Ebisu
The combination of R-Car E3 and Clock Generator provides the optimized function and performance for full graphic cluster solutions, supporting large panels of an...
The R-Car E3e is an upscale to the R-Car D3e SoC for 3D graphics clusters, that brings enhanced 3D graphics rendering performance. As part of the Renesas R-Car family, this SoC also offers the functional safety and security functions that are essential for connected cars as the role of the human-machine interface (HMI) becomes more important. With these features, the R-Car E3e simplifies the task of developing robust systems capable of dealing safely with both malfunctions and cyberattacks
The single-chip design enables the integration of a variety of systems, significantly reducing overall system development costs and achieving substantial space savings. The R-Car E3e shares the scalability of the R-Car H3e and R-Car M3e for integrated cockpits as well as the R-Car D3e for instrument clusters, establishing the highest level of software reuse. Renesas partner companies with extensive experience in the instrument cluster field are ready to provide operating systems (OS) and HMI tools in addition to system integration support. This greatly reduces the development burden, extending software support to a wide range of vehicles.
The combination of R-Car E3 and Clock Generator provides the optimized function and performance for full graphic cluster solutions, supporting large panels of an...
Macronix is a leading Non-Volatile Memory solution provider.
Blog Post | Oct 13, 2023 |
Item | R-Car E3e Specifications | |
---|---|---|
Product No | R-Car E3e (R8A779M6) | |
Power supply voltage | 3.3/1.8 V (IO), 2.5V(Ether), 1.35 V (DDR3L), 1.03 V (core) | |
CPU core | Arm® Cortex®-A53 Dual | Arm® Cortex®-R7 Dual Lock-Step |
Cache memory | L1 Instruction cache: 32 KB L1 Operand cache: 32 KB L2 cache: 256 KB | L1 Instruction cache: 32 KB L1 Operand cache: 32 KB |
External memory | DDR3L-SDRAM Approved standards:DDR3L-1866 Data bus width: 32 bits x 1 ch | |
Graphics | 3D Graphics Processing Unit Imagination Technologies' PowerVR® Series 8XE GE8300 2D Graphics Processing Unit | |
Video | Display Out x 2 ch (LVDS x 2 or LVDS + Digital RGB) Video Input x 2 ch (MIPI CSI2, Digital RGB) Up and down scaling, 1-D LUT/3D-LUT/1D-Histogram/2D-Histgram, color conversion, I/P conversion, super resolution, rotate, ordered dithering, sharpness, lossless compression/decompression, lossy compression Distortion compensation module (IMR-LX4) | |
Video output check | Display Output Compare Unit (DISCOM) Video-Output-Checker (VOC) | |
Audio | Audio DSP Sampling rate converter × 10 ch Serial sound interface × 10 ch | |
Storage interfaces | USB 3.0 host interface (DRD) × 1 port (wPHY) USB 2.0 host/function interface × 1 port (wPHY) SD host interface × 3 ch (SDR104) Multimedia card interface × 1 ch PCI Express (1 lane) x 1 ch Raw NAND Flash memory interface x 1 ch | |
In car network and automotive peripherals | Media local bus (MLB) interface × 1 ch (3-pin interface)
| |
Security | Crypto engine (AES, DES, Hash, RSA) SystemRAM | |
Other peripherals | SYS-DMAC x 48 ch, Realtime-DMAC x 16 ch, Audio-DMAC x 16 ch, Audio(peripheral)-DMAC x 29 ch 32bit timer x 26 ch PWM timer × 7 ch I2C bus interface × 9 ch Serial communication interface (SCIF) × 11 ch SPI multi I/O bus controller (RPC) × 2 ch (HyperFlashTM/QSPI support) Clock-synchronized serial interface (MSIOF) × 4 ch (SPI/IIS) Digital radio interface (DRIF) × 4 ch | |
Low power mode | Dynamic Power Shutdown DFS (Dynamic Frequency Scaling), DDR-SDRAM power supply backup mode | |
Package | 552- pin Flip chip BGA (21 mm x 21 mm, 0.8 mm pitch) | |
Development environment | ICE for Arm CPU available from tool vendors | |
Evaluation board | A user system development reference platform with the following features is also available to enable the users to carry out efficient system development. (1) Incorporates car information system-oriented peripheral circuits, providing users with an actual device verification environment. (2) Can be used as a software development tool for application software, etc. (3) Allows easy implementation of custom user functions. | |
Software Platform | Support OS: Linux, QNX® Neutrino® RTOS, Integrity® etc. OpenGL ES3.1 3D graphics library, Wide variety of H.265, H.264, MPEG-4 and VC-1 for video compliant with OpenMAX IL I/F in addition to BSPs compliant with OSs standard API are available to realize complete system concept. |
(Remarks)
Arm and Cortex are registered trademarks of Arm Limited.
PowerVR is a trademark of Imagination Technologies Limited.
QNX, neutrino and Blackberry are trademarks from BlackBerry Limited, and are used with permission from QNX Software System Limited.
Green Hills Software and INTEGRITY are trademarks or registered trademarks of Green Hills Software, Inc. in the U.S. and/or internationally.
HyperFlash is a trademark of Spansion LLC in the United States and other countries.
All names of other products or services mentioned in this press release are trademarks or registered trademarks of their respective owners.