Image
High collector-to-emitter voltage photocouplers (optocouplers) are optically coupled isolators containing a GaAs infrared light-emitting diode and an NPN silicon Darlington-connected phototransistor. The isolation voltage during input and output and the voltage between the collector and the emitter of the transistor are both high.
PLP |
Breakdown Voltage (BV) (kV rms) |
VCEO (V) |
CTR |
IF at CTR (mA) |
VCE at CTR (V) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series | 2031 Dec | 5 | 350 | 6500 | 1 | 2 | 0.7916 |
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series | 2031 Dec | 5 | 350 | 6500 | 1 | 2 | 0.7641 |
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series | 2031 Dec | 5 | 350 | 5500 | 1 | 2 | 0.5625 |
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series | 2031 Dec | 5 | 350 | 5500 | 1 | 2 | 0.509 |
High Collector to Emitter Voltage SOP MULTI Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 350 | 1 | 2 | 0.6646 | |
High Collector to Emitter Voltage 4, 16-PIN SSOP Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 350 | 4500 | 1 | 2 | 0.9027 |
High Collector to Emitter Voltage 4, 16-PIN SSOP Photocoupler | 2024 Jul, 2031 Dec | 2.5 | 350 | 4500 | 1 | 2 | 2.445 |
High Collector to Emitter Voltage 4-PIN Ultra Samll Flat-lead Photocoupler | N/A | 2.5 | 350 | 4500 | 1 | 2 | 1.278 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Brochure | PDF 5.14 MB 日本語 | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
5 items
|