Renesas offers T1/J1/E1 interface products including analog front-end (AFE), line interface units (LIUs), framers and LIU plus framer combinations also known as transceivers. AFEs are the analog portion of line interface units (LIUs), and may be used where clock and data recovery (CDR) is provided in another device containing only digital logic, such as a field-programmable gate array (FPGA). Renesas' line interface units are offered in 1 to 28-port densities. These products support the 2.048M bits/second and 1.544M bits/second rates known as E1, T1 and J1. They are used in wired and wireless systems such as microwave transport systems, wireless base stations and media gateways that convert digital media streams between different types of networks.
Function |
Ports (#) |
Line Rate |
LOS Level |
Short/Long Haul |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
16-Channel E1 Only Short Haul Line Interface Unit (LIU) | LIU | 16 | E1 | Programmable | Short haul | CABGA | 93.59 |
1 Channel T1 / J1 / E1 Transceiver | Transceiver | 1 | E1, J1, T1 | Programmable | Short/Long haul | TQFP | 29.04 |
2 Channel T1 / J1 / E1 Transceiver | Transceiver | 2 | E1, J1, T1 | Programmable | Short/Long haul | TQFP | 39.48 |
4 Channel T1 / J1 / E1 Transceiver | Transceiver | 4 | E1, J1, T1 | Programmable | Short/Long haul | PBGA | 72.67 |
8 Channel T1 / J1 / E1 Transceiver | Transceiver | 8 | E1, J1, T1 | Programmable | Short/Long haul | PBGA | |
21(+1) Channel E1 Short Haul LIU | LIU | 21 | E1 | Programmable | Short haul | PBGA | 98.69 |
16(+1) Channel T1/J1/E1 Short Haul LIU | LIU | 16 | E1 | Programmable | Short haul | PBGA | 93.42 |
21(+1) Channel T1/J1/E1 Short Haul LIU | LIU | 21 | E1 | Programmable | Short haul | PBGA | 121.3 |
16-Channel T1/E1/J1 Short Haul LIU | LIU | 16 | E1, J1, T1 | Programmable | Short haul | CABGA | 80.59 |
17-Channel T1/E1/J1 Short Haul LIU | LIU | 17 | E1, J1, T1 | Programmable | Short haul | PBGA | 103.7 |
8-Channel T1/E1/J1 Short Haul/Long Haul LIU | LIU | 8 | E1, J1, T1 | Programmable | Short/Long haul | PBGA | 52.96 |
1 Channel T1/J1/E1 Short Haul LIU | LIU | 1 | E1, J1, T1 | Programmable | Short haul | TQFP | 22.16 |
2 Channel T1/J1/E1 Short Haul LIU | LIU | 2 | E1, J1, T1 | Programmable | Short haul | TQFP | 22.13 |
1 Channel E1 Short Haul LIU | LIU | 1 | E1 | Fixed | Short haul | TQFP | 18.77 |
2 Channel E1 Short Haul LIU | LIU | 2 | E1 | Fixed | Short haul | TQFP | 24.44 |
1 Channel T1 / J1 / E1 Short Haul/Long Haul LIU | LIU | 1 | E1, J1, T1 | Programmable | Short/Long haul | TQFP | |
2 Channel T1 / J1 / E1 Short Haul/Long Haul LIU | LIU | 2 | E1, J1, T1 | Programmable | Short/Long haul | CABGA, TQFP | 28.61 |
4 Channel T1 / J1 / E1 Short Haul/Long Haul LIU | LIU | 4 | E1, J1, T1 | Programmable | Short/Long haul | TQFP | 52.41 |
8 Channel T1 / J1 / E1 Short Haul/Long Haul LIU | LIU | 8 | E1, J1, T1 | Programmable | Short/Long haul | PBGA | 77.59 |
3.3V T1/E1/J1 OCTAL FRAMER | Transceiver | 1 | E1, J1, T1 | Programmable | Short/Long haul | PQFP | 69.09 |