Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
PLP terminated |
CPU |
Bit Size |
RAM (KB) |
Program Memory (KB) |
Data Flash (KB) |
Operating Freq (Max) (MHz) |
Lead Count (#) |
Timer |
ADC |
CAN (ch) |
Ethernet |
LVD |
DMA |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||
N/A | 2024 Jan (terminated) | H8/300H | 16 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | -20 to 75°C | ||||||
N/A | H8/300H | 16 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | -40 to 85°C | |||||||
N/A | H8/300H | 16 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | -40 to 85°C | |||||||
N/A | H8/300H | 16 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C | ||||||
N/A | H8/300H | 32 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | 0 | No | No | No | |||||||
N/A | H8/300H | 16 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | 0 | No | No | No | -40 to 85°C | ||||||
N/A | H8/300H | 16 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C | ||||||
N/A | H8/300H | 16 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C | ||||||
N/A | H8/300H | 16 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | 0 | No | No | No | -20 to 75°C | ||||||
N/A | H8/300H | 16 | 25 | 100 | 16-bit x 5-ch | 10-bit x 8-ch | 0 | No | No | No | -40 to 85°C |