Overview

Description

This is the development kit for CPU modules equipped with Renesas’ RZ/G1E-PF CPU.

iWave Japan Co., Ltd., an embedded product and solution provider, has begun offering a System-On-Module (SOM) equipped with the RZ/G1E, the latest microprocessor (MPU) from Renesas Electronics Corporation. This new SOM is an addition to the company’s RZ/G-based SOM road map following its earlier release of the RZ/G1M and RZ/G1N (dual core Arm® Cortex® A15) SOM-based modules.

This SOM is based on Renesas’ RZ/G1E MPU (dual core 1-GHz Arm® Cortex®-A7). The RZ/G1E module features 1080p HD video encoding/decoding, 3D graphics, Gigabit Ethernet, and two-channel video input. With a compact 67.6 mm x 37 mm SODIMM form factor, the RZ/G1E SOM supports a 512-MB DDR3 RAM, expandable up to 2 GB, and a 4-GB eMMC flash that is also expandable. It supports an industrial operating temperature range of -40 °C to +85 °C and comes with Linux 3.10.31 BSP support. For quick prototyping and fast time to market, the provided development kit includes the SOM and a 100 mm x 72 mm Pico ITX form factor carrier board. The carrier board supports mass production in combination with the SOM, and is equipped with various connectors to enable evaluation of all the RZ/G1E MPU’s features.

We offer a wide range of design support and software development services based on the hardware and software in this development kit. Please contact us for details.

*The standard configuration of the development kit is as below.(For non-standard configuration, please contact iWave.)

RZ/G1E-PF dev kit (Standard Version)
Gigabit Ether + Camera Interface

RZ/G1E-PF dev kit(Dual Ether Version)
Gigabit Ether + 10/100 Ether
*Limited stock

Applications

Documentation

Type Title Date
Quick Start Guide PDF 14.62 MB
Guide PDF 1.58 MB
Release Note PDF 837 KB
Guide PDF 1.56 MB
Release Note PDF 289 KB
Release Note PDF 287 KB
Manual - Software Log in to Download ZIP 9.64 MB
Release Note PDF 282 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 44.04 MB
Software & Tools - Other Log in to Download ZIP 43.95 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Other ZIP 40.69 MB
Software & Tools - Other ZIP 41.02 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Other ZIP 40.99 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
5 items