Overview

Description

The F5701 is the 2nd generation mmWave up/down-converter by Renesas. It is optimized for 5G beamforming applications targeting n257/n258/n261 bands, and offers several upgrades in terms of RF performance and features. The device utilizes real-IF heterodyne architecture with low-side local oscillator (LO) injection to convert 2.5GHz to 6GHz IF signals to the 5G NR FR-2 bands spanning the 24.25 GHz to 29.5 GHz spectrum. External LO feed requirements are eased by the device’s two sequential on-chip LO frequency doublers which yield net multiplication factors of either 2x or 4x. All RF, IF, and LO ports employ single-ended 50Ω impedances for ease of integration into the signal path.

The F5701 is controlled through an advanced high-speed SPI protocol and packaged in 4.0 × 4.5mm, 49-BGA package. It is rated for operation over the -40°C to 95°C temperature range.

Features

  • RF range: 24.25GHz to 29.5GHz
  • IF range: 2.5GHz to 6GHz
  • Two integrated LO frequency doublers
  • Extended TX output power with DAPTM technology
  • Enhanced calibration for LO leakage & image rejection
  • Operating temperature (TA) range: -40°C to +95°C
  • 4.0 × 4.5mm, 49-BGA package

Comparison

Applications

Documentation

Type Title Date
Datasheet - Short-form PDF 61 KB
Datasheet Log in to Download PDF 2.42 MB
Guide PDF 2.24 MB
Product Brief PDF 728 KB
4 items

Design & Development

Models