Features
- 200MHz Arm Cortex-M33 with TrustZone
- 128KB - 256KB Flash memory and 40KB SRAM
- 4KB Data Flash to store data as in EEPROM
- 1KB Standby SRAM
- Scalable from 32-pin to 64-pin packages
- USB 2.0 Full Speed
- CAN FD, I3C
- HDMI CEC, SSI
- Quad SPI
- 12-bit A/D Converter
- 12-bit D/A Converter
- General PWM Timer
Description
The RA6E2 entry-line microcontroller is based on the 200MHz Arm® Cortex®-M33 core with TrustZone®.
RA6E2 MCUs offer best-in-class performance as an entry-line microcontroller while pursuing cost optimization. Pin and peripheral compatibility with the RA4E2 group make it ideal for applications requiring higher performance, small footprint, and lower pin counts.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M33 |
| Program Memory (KB) | 128, 256 |
| RAM (KB) | 40 |
| Carrier Type | Bulk (Tray), Full Carton (Tray) |
| Supply Voltage (V) | 2.7 - 3.6 |
| I/O Ports | 16, 20, 29, 45 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 200 |
| Ethernet speed | No |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ), ( 0 / 1 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 2 |
| SPI (ch) | 2 |
| I2C (#) | 0 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 1 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 9, 10, 12 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 4, 5, 6 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0, 4, 5, 8, 12 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 1, 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, TRNG, Arm TrustZone |
Applications
- General purpose
- Sensor applications (Medical, Industrial, Wearable)
- Communication/Network module
- Home appliances
- Fingerprint reader module
- Home entertainment (Voice command/recognition)
Applied Filters:
Filters
Software & Tools
Sample Code
Simulation Models
An overview of the RA6E2 32-bit Entry-Line MCUs with rich peripheral and connectivity options in compact packages designed for communication and networking modules, appliances, fingerprint readers and cost-sensitive general purpose applications.
The Renesas RA Family of 32-bit MCUs is designed to help device developers create the next generation of secure IoT devices. They are low power, have a wide variety of peripherals and connectivity options, and sport the latest HMI to help end customers have an immersive experience.
Kickstart IoT and embedded systems development using Renesas EK-RA6M5, EK-RA6M4, and EK-RA6M3 evaluation kits for the RA6 MCU series. This video provides an overview of the kit architecture, key features, a quick start example project, and many useful resources to begin innovating quickly with Renesas RA MCUs.
Introduction to the evaluation kits for the Renesas Advanced Microcontrollers. Select from an assortment of ecosystem-ready kits to jumpstart developing your next embedded systems or IoT design. All the kits feature serial connectivity on-board debugging interface and provide unhindered native access to all MCU IO pins.
Introducing Renesas’ RA ready software and hardware building block solutions for the IoT.