Overview
Description
The RA8E1 MCU Group features entry-line 32-bit microcontrollers (MCU) based on the Arm® Cortex®-M85 (CM85) core with Helium and TrustZone®, delivering breakthrough performance of 6.39 CoreMarks/MHz, with fully deterministic, low-latency, real-time operation that enables customers’ most demanding application needs. These are general-purpose MCUs and address diverse high-performance and compute-intensive applications in industrial automation, home appliances, smart home, consumer, building/home automation, and medical/healthcare market segments.
The RA8E1 MCUs integrate the high-performance CM85 core with memory, multiple external interfaces and an optimized peripheral set that addresses the needs of price-sensitive applications. RA8E1 MCUs are available in 100 and 144-pin LQFP packages, to serve the needs of a broad range of high-performance applications.
The RA8E1 MCUs are fully supported by the RA Flexible Software Package and a comprehensive set of hardware and software development tools.
Features
- 360MHz Arm® Cortex®-M85 with Helium™ MVE
- 1MB Flash memory and 544KB of SRAM including TCM
- 32KB I/D caches and 12KB data flash
- ARMv8-M TrustZone security
- On-chip immutable ROM for first stage bootloader
- 8-bit CEU camera I/F
- xSPI compliant Octal SPI with XIP
- USB 2.0 FS
- 2ch of CAN FD
- Ethernet controller with DMA
- 32-bit & 16-bit timers, 32-bit ultra-low-power timers
- 12-bit ADC and 12-bit DAC
- High-speed analog comparators
- SCI (UART, Simple SPI, Simple I2C), SSI
- SPI/ I2C multi-master interface
- 100 and 144-pin LQFP packages
Comparison
Applications
Design & Development
Software & Tools
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code | ZIP 3.69 MB | |
Sample Code | ZIP 2.59 MB | |
Sample Code | ZIP 1.51 MB | |
Sample Code |
The application project uses the Flexible Software Package (FSP) of
the RA family|| the GNU GCC compiler|| and the integrated development environment e2 studio IDE to
demonstrate an exception handling flow for multiple possible faults.
ZIP
5.66 MB
Compiler:
GNU ARM Embedded
IDE:
e2 studio, Keil
|
|
4 items
|
Boards & Kits
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Support Communities
-
FPB-RA8E1 Data Flash return FSP_ERR_CMD_LOCKED
Hi, All~ I am using the ra-fsp flash_hp example, but the R_FLASH_HP_Erase API does not work as FSP_ERR_CMD_LOCKED is returned during the operation. I also tested it on EK-RA8M1, but the same error is returned and it does not work. Please ...
May 13, 2025 -
RA8E1 baud rate not changing problem
I'm trying to change the baud rate of the sci port. I set the sci settings as shown in the gram below. And I created a code to change the baud rate using the example below from the RA FSP documentation. It doesn't work properly with anything other ...
Mar 21, 2025
FAQs
-
RA8E1 Entry Line MCU Package Options
The RA8E1 Group MCUs are available in 100LQFP and 144LQFP packages with 0.5mm pitch .
Nov 5, 2024 -
RA8E1 Fast Prototyping Board, Software and Development Tools
... Renesas as well as other ecosystem partners. Pin/function and TrustZone configurators ease development. The Fast Prototyping Board (FPB) provides an efficient platform for application development by exposing all the functionality of the device on one platform and allowing debug capability for code development. (RA8E1 FPB Part Number: RTK7FPA8E1S00001BE)
Nov 5, 2024 -
Using external memory with RA8E1 and RA8E2 MCUs
RA8E1/E2 MCUs support xSPI compliant Octal SPI interface with support for Execute-In-Place (XIP). Should the code size exceed the size of on-chip memory, users have the option of using external flash connected to the Octal SPI interafce, and executing the code directly from external flash ...
Nov 5, 2024
Videos & Training
Overview of the RA8E1 32-bit MCU group delivering breakthrough performance of 6.39 Coremarks/MHz, with fully deterministic, low latency, realtime operation to enable the most demanding application needs. Learn more on the RA8E1 page.
Events & Webinars
News & Blog Posts
News
Feb 27, 2025
|
Blog Post
Nov 6, 2024
|
News
Nov 5, 2024
|
News
Oct 31, 2023
|
Blog Post
Oct 31, 2023
|
Blog Post
Oct 13, 2022
|
Blog Post
Jan 28, 2022
|