Skip to main content
Renesas Electronics Corporation

Features

  • 480MHz Arm Cortex-M85 with Helium™ MVE
  • 1MB - 2MB Flash memory and 1MB of SRAM including TCM
  • 32KB I/D Caches and 12KB Data Flash
  • External memory interfaces (CS/SDRAM)
  • ARMv8-M TrustZone® Security
  • Renesas Secure IP (RSIP-E51A)
  • On-chip immutable ROM for First Stage Bootloader
  • Scalable from 100-pin to 224-pin packages
  • 32-bit & 16-bit Timers, 32-bit Ultra-Low-Power Timer
  • 12-bit ADC and 12-bit DAC
  • High-Speed Analog Comparator
  • Ethernet controller with DMA
  • USB 2.0 High-Speed and Full-Speed
  • 2ch of CAN FD
  • xSPI compliant Octal SPI with XIP & DOTF
  • SCI (UART, Simple SPI, Simple I2C)
  • SPI/ I2C/I3C multi-master interface
  • Capture Engine Unit, SDHI, SSI

Description

The RA8M1 MCU Group features the industry’s first 32-bit microcontrollers (MCU) based on the Arm® Cortex®-M85 (CM85) core, delivering breakthrough performance of over 3000 CoreMark points at 480 MHz, with fully deterministic, low latency, real-time operation that enables customers’ most demanding application needs. These are general-purpose MCU devices and address diverse high-performance and compute-intensive applications in Industrial Automation, Home Appliances, Smart Home, Consumer, Building/Home Automation and Medical/Healthcare market segments.

The RA8M1 MCUs integrate the high-performance CM85 core with large memory, multiple external interfaces, and a rich peripheral set optimized to address diverse application requirements, and are available in packages from 100 pins to 224 pins, to serve the needs of a broad range of high-performance applications. Secure Element-like functionality is built-in with advanced cryptographic Security IP, immutable storage, and tamper protection, for truly secure IoT.

The RA8M1 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.

Parameters

AttributesValue
Main CPUArm Cortex-M85
Program Memory (KB)1024, 2048
RAM (KB)1024
Carrier TypeBulk (Tray), Full Carton (Tray), Full Tray (Tray)
Supply Voltage (V)1.68 - 3.6
I/O Ports70, 106, 124, 128, 174
DRAM I/FNo, SDRAM
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)360, 400, 480
Ethernet speed10M/100M
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 ), ( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)6
SPI (ch)2
I2C (#)2
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)28
32-Bit Timer (ch)10
16-Bit Timer (ch) (#)6
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)10, 17, 18, 24, 25
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES(128/192/256), ECC, SHA224/SHA256/SHA384/SHA512, DOTF, FSBL, HMAC/GMAC/CMAC, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone, RSA(4K), Unique ID, TRNG, AES, ECC, RSA(4K), SHA224/SHA256, SHA384/SHA512, DOTF, FSBL, HMAC/GMAC/CMAC, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone, Unique ID, TRNG, AES, ECC, SHA224/SHA256, DOTF, FSBL, HMAC/GMAC/CMAC, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone, SHA384/SHA512, RSA(4K)

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA7 x 7 x 1.41690.5
LFBGA13 x 13 x 1.472240.8
LQFP14 x 14 x 1.41000.5
LQFP20 x 20 x 1.41440.5
LQFP24 x 24 x 1.41760.5

Application Block Diagrams

Smart glasses interactive block diagram features edge AI MCU, low-power wireless communication and low quiescent current power system.
Smart Glasses
Low-power, cost-performance smart glasses design with edge AI, secure OTA, noise cancellation, and wireless charging.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
Edge Voice User Interface (VUI) Block Diagram
Edge Voice User Interface (VUI)
Voice control with RA MCUs offers efficient, network-free voice recognition for smart devices.

Additional Applications

  • Industrial Applications (PLC, Robotics, Power Tools, Smart Meters, etc.)
  • Consumer Products (Smart Appliances, Robotic Vacuum Cleaner, Exercise Equipment, etc.)
  • Smart Home and Building Automation (HVAC, Thermostats, Home Hubs/Gateways, Security Access Panels, etc.)
  • Office Automation (Barcode Scanner, QR Code Reader, Fingerprint Scanner, etc.)
  • Healthcare (Infusion Pumps, CPAP Machine, etc.)
  • Predictive Maintenance and Voice AI Applications

Applied Filters: