Integrating Intelligence at the Edge
Incorporating artificial intelligence into edge or endpoint devices delivers benefits such as scalable deployment, real‑time system response, improved privacy and security, reduced costs, and greater network agility, while enabling applications ranging from vision‑based systems that interpret their operating environment to smart audio recognition for real‑time control—supported by Renesas’ comprehensive software, tools, system‑ready solutions, and partner ecosystem to help accelerate development.
Shaping the Future with Embedded AI
Explore AI trends, key applications, and how Renesas simplifies AI/ML design, deployment, and challenges.
Reduce Latency, Enable Real-Time Response
Our device portfolio utilizes high-speed processor cores, dedicated hardware accelerators, and specialized memory architectures to ensure real-time system response and minimized latency across applications.
Power & Energy-Efficient AI Operation
Our dedicated hardware accelerators and proprietary processing technologies (such as DRP-AI) allow complex AI model operation on low power budgets, eliminating the need for cooling fans or large batteries to reduce cost and system size.
Scale Workloads Without Performance Degradation
We support AI scalability through our silicon-to-software ecosystem, enabling developers to migrate AI workloads across a broad range of hardware performance tiers using unified tools like Reality AI.
Enhanced Security & Data Privacy with Edge AI
Localized processing at the source to minimize the need for data transmission, coupled with hardware Root-of-Trust (ROT), secure crypto engines, as well as embedded data, enhances security and data privacy in AI applications.
Categories

30+ Production-Ready Use Cases
Accelerate edge AI development with Renesas AI Hub, featuring pre-trained models, optimized tools, and resources to simplify AI integration.
Browse All Use Cases on GitHubVideos & Training
Advanced edge AI solution for smart metering that combines non-intrusive load monitoring (NILM) with anti-tampering detection on a single embedded MCU. Running on the RA2A2 platform, the system analyzes power usage directly on the device without requiring additional sensors or cloud connectivity. Designed for utility applications, it delivers accurate energy consumption insights while detecting fraud and meter interference in real time. With an ultra-low memory footprint and efficient embedded AI processing, this solution is optimized for cost-sensitive smart meters and energy gateways, enabling scalable deployment across modern energy infrastructure.
Events & Webinars
News & Blog Posts
Blog Post Jul 25, 2026 |
Blog Post Jul 3, 2026 |
Blog Post Mar 27, 2026 |
Blog Post Aug 22, 2025 |
Blog Post Jul 18, 2025 |
Blog Post Jun 17, 2025 |
Blog Post Mar 13, 2024 |
Blog Post Jul 24, 2023 |
Blog Post May 6, 2022 |