Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Gadget Renesas

Image
Gadget Renesas Connecting Ideas and Electronics

Gadget Renesas Connecting Ideas and Electronics

Gadget Renesas provides boards that make it possible to prototype ideas quickly, a community where users can interact, and events to help users build their projects to make their ideas a reality.

More About Gadget Renesas

Gadget Renesas Boards

GR-ADZUKI

GR-ADZUKI board

The GR-ADZUKI board was designed to make on-board connections easier, be it a DC motor, servo, sensor, or battery box.

GR-CITRUS

GR-CITRUS board

The GR-CITRUS board enables easier to program with Ruby language. Of course you can program like Arduino sketch.

GR-COTTON

GR-COTTON board

GR-COTTON has full color LEDs to link between light and design, allows you to use a CR2032 battery and write a program via USB cable.

GR-KAEDE

GR-KAEDE board

GR-KAEDE featuring the 32-bit Renesas RX64M MCU, enables you to treat image processing via dedicated bus and on-board SDRAM.

GR-KURUMI

GR-KURUMI board

GR-KURUMI features the 16-bit RL78/G13 MCU, is compatible with Arduino Pro Mini and is ideal for small, low-power gadgets.

GR-LYCHEE

GR-LYCHEE board

GR-LYCHEE featuring the RZ family's RZ/A1LU MPU, is an IoT prototyping board with camera and wireless (Wi-Fi, BLE).

GR-MANGO

Image
GR-MANGO Board

GR-MANGO features the RZ family's RZ/A2M MPU, enables high-speed image processing for embedded AI systems, and is equipped with DRP technology.

GR-PEACH

GR-PEACH board

GR-PEACH features the RZ family's RZ/A1LU MPU and was created for high-speed prototyping of IoT devices with loads of HMI.

GR-ROSE

GR-ROSE board

GR-ROSE featuring the RX65N MCU, enables robot and IoT systems prototyping with simplified processing via open-source software.

GR-SAKURA

GR-SAKURA board

GR-SAKURA features the 32-bit RX63N microcontroller and offers Arduino UNO compatible pin-headers and C++ template and libraries.

 
 

IDE for Gadget Renesas

Software & Tools

IDE for GR

IDE for GR is the development environment that enables to program offline. You can use like Arduino IDE.


User's Community

The Renesas Engineering Community is available to assist with questions, problems or comments. Other users, both veterans and new users, are there to help.

Related Websites

Twitter
Facebook