Skip to main content
Renesas Electronics Corporation

Features

  • High-performance 320MHz G4KH core with up to 2+2 (lockstep) configuration
  • Up to 8MB flash
  • Up to 1.5MB RAM
  • Up to 3 x ADC (12-bit), with a maximum of 88 channels, including 4+4 track-and-hold inputs
  • GTM v4.1 – 4th generation of complex timer platform
  • Various generic timer modules including watchdog, TAUx, and TSG3
  • High-temperature support: up to Tj = 160 °C
  • Low power consumption with dedicated standby modes
  • State-of-the-art interfaces
    • Rich connectivity with latest communication interfaces including Ethernet 10Base-T1S, CAN-XL and I3C
    • Up to 2x Ethernet TSN including Gbit and 100MBit
    • CAN FD, FlexRay, SPI, SENT, LIN, UART, I2C, PSI5, PSI5S, I2S, CXPI
    • SFMA (serial flash memory interface) & MMCA (multimedia card interface A) external memory interfaces
  • Functional safety (FuSa) and security support
    • ISO 21434 security compliant
    • ISO 26262 ASIL-D
    • High-performance security with hardware acceleration for crypto algorithms
    • Supports PQC algorithms and China crypto including SM3/SM4
  • Low power consumption
    • Proven 28nm process ensures low power consumption in standard operating mode
    • Specialized standby modes offer low power consumption during deep stop or intermittent sampling operation
  • Extensive ecosystem supporting the latest standards concerning tool, hardware, and software areas

Description

The RH850/U2C microcontroller (MCU) is built on 28nm technology, offering a combination of high performance and low power consumption to a wide range of automotive applications. Designed with up to two 320 megahertz (MHz) Renesas proprietary cores in a dual-core lock-step structure, the RH850/U2C group MCUs ensure maximum reliability and performance. The MCUs offer low power consumption to increase power-design margins and reduce thermal demands. The RH850 architecture is reliable and has been in production for over 10 years.

In addition to cores, the RH850/U2C group MCUs offer rich connectivity features meeting the latest E/E architecture needs. The MCUs support the latest communication interfaces including Ethernet 10Base-T1S, Ethernet TSN (>100Mbps), CAN-XL, and I3C, and legacy communication interfaces including CAN FD, LIN, UART, CXPI, I2C, I2S, PSI5, and PSI5S. This enables easy interfacing to sensors and other ICs and boards to develop various applications such as chassis, body management systems, and safety. Prioritizing safety and security, Renesas designed and developed RH850/U2C MCUs as per the ISO 26262 ASIL D safety standard and the latest ISO 21434 cybersecurity standard to protect automobiles against cyber-attacks with security functions fulfilling EVITA Full.

Parameters

AttributesValue
Main CPUG4KH
Program Memory (KB)4096
RAM (KB)704
Carrier TypeFull Carton (Tray), Tape & Reel
Supply Voltage (V)3 - 5.5
I/O Ports117, 190
Temp. Range (°C)-40 to +160
Ethernet speedUpto 100 Mbps
SPI (ch)8
CAN (ch)2
CAN-FD (ch)6
Standby operable timerNo
12-Bit A/D Converter (ch)50, 68
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FBGA17 x 17 x 1.92920.8
HLQFP14418 x 16 x 1.61440.4

Applications

  • Chassis
  • Body management systems
  • Automotive safety
  • Battery management systems (BMS)
  • Motor control

Applied Filters: