Skip to main content
Renesas Electronics Corporation

Overview

Description

The EK-RA6M1 evaluation kit enables users to effortlessly evaluate the features of the RA6M1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and various IDEs.

Getting Started

Running the Quick Start Example Project

  1. The EK-RA6M1 board comes pre-programmed with a Quick Start example project (Provided with the example projects bundle).
  2. Power up the EK-RA6M1 board through the USB debug port (J11) using the micro USB device cable connected to a 5V power source. The green power LED will light up.
  3. The Quick Start example project will begin to execute blinking the red user LED.
  4. Refer to the EK-RA6M1 – Quick Start Guide (PDF) to explore additional functionality of the Quick Start example project.

Developing Embedded Applications

  1. Modifying the Quick Start example project – Refer to the EK-RA6M1 Quick Start Guide for instructions on importing, modifying, and building the Quick Start example project.
  2. Start with one of the many other example projects (Provided in the example projects bundle) – Choose from many example projects to learn about different peripherals of the RA6M1 MCU Group. These example projects can serve as excellent starting points for you to develop your custom applications.

Building Custom Hardware

  1. Start by building a functional prototype - Utilize the EK-RA6M1 board with your choice of ecosystem add-ons.
  2. Build custom hardware – Develop custom hardware by referring to the design and manufacturing information provided in the EK-RA6M1 v1 - Design Package (ZIP | English, 日本語)

Features

  • MCU Native Pin Access
    • R7FA6M1AD3CFP MCU
    • 120MHz, Arm Cortex®-M4 core
    • 512KB Code Flash, 256KB SRAM
    • 100 pins, LQFP package, 14mm x 14mm x 1.70mm, 0.5mm pitch
    • Native pin access through 4x 40-pin male headers
    • MCU current measurement points
  • Ecosystem & System Control Access
    • USB Full Speed device
    • 5V input through USB debug
    • SEGGER J-LinkTM on-board programmer and debugger
    • Debug modes
      • Debug On-board (SWD) – via J-Link
      • Debug Out (SWD) – via J-Link
    • Debug in (SWD and JTAG)
    • Two Digilent PmodTM (SPI and UART)
    • User LED
    • Mechanical user button
    • Capacitive user button
    • MCU boot configuration jumper

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Certifications

The EK-RA6M1 kit meets the following certifications/standards. Please refer to the EK-RA6M1 user manual for the disclaimer, precautions and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period

Safety Standards

  • UL 94V-0

Support

Support Communities

  1. Internal Clock details EK-RA6M1

    Hi, From the EK-RA6M1 description I could see that it uses a R7FA6M1AD3CFP microcontroller.  My question was can the stock EK-RA6M1 execute the instructions at 120 Mhz using the internal clock or will I have to solder an external 120 Mhz clock on the board tp get 120 ...

    Oct 6, 2020
  2. RA6M1(EK-RA6M1) ADC read issues

    HI Team, I am working on a simple ADC reading with a potentiometer below is the code don but i am confused which channel to read. I have selected the ADC0 --> AN05 as P014 and i am reading the same below but my values in register are not updating.  This ...

    Apr 5, 2023
  3. USB PCDC on EK-RA6M1 --> Unknown USB device (Failed to request a device description.)

    FreeRTOS ist Running and the LED1 ist brinking now I try to implement a PCDC Connection an the Device USBThe Stack are defined and the SMART Configurator is generated the Files for IAR Compiler  JLink RTT View ShowHave you any idea why the USB Driver and Registred correct Cabel and ...

    Feb 4, 2025
View All Results from Support Communities (49)

Knowledge Base

  1. RA Family: How to use the Debug Out function of J-Link OB on EK (Evaluation Kit)

    ... each EK (Evaluation Kit) for RA MCUs, such as EK-RA2E1, EK-RA2E2, EK-RA2L1, EK-RA2A1, etcEK-RA4M1、EK-RA4M2、EK-RA4M3、EK-RA4W1、EK-RA6M1、EK-RA6M2, EK-RA6M3, EK-RA6M4, EK-RA6M5, etc., all EKs come with J-Link OB (On-Board Debugger), which means that the ...

    Dec 14, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.