Skip to main content
Renesas Electronics Corporation

Overview

Description

The RA0E1 Fast Prototyping Board is equipped with an RA0E1 MCU, making it an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write and debug programs without additional tools. In addition, it includes Arduino® UNO and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability.

Sample software is available to demonstrate the functionality of the RA0E1 MCU and to facilitate connections between the RA0E1 Fast Prototyping Board and various wireless or sensor modules. The kit includes the FPB‑RA0E1 v1 board and either a USB 2.0 Type‑C™ cable (Type‑A male to Type‑C male) or a USB 2.0 Type‑C cable (Type‑C male to Type‑C male); the cable type varies by FPB lot number.

Features

  • Equipped with an RA0E1 32-bit microcontroller (R7FA0E1073CFJ):
    • 32MHz, Arm® Cortex®-M23 Core
    • 64KB ROM, 12KB RAM, Data Flash: 1KB
    • 32-pin LQFP (7mm x 7mm x 1.7mm, 0.8mm pitch)
  • No additional tools are required for program writing/debugging with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino UNO and Pmod interfaces
  • Small size board: 53mm x 85mm
  • Support for various RA0E1 software and tools

Applications

Documentation

Design & Development

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

  1. FPB-RA0E1 I2C interface read operation with I2C EEPROM 32KBIT 24LC32

    Hi,  I wanted to read the EEPROM 32KBIT 24LC32 values from specified locations using I2C interface with FPB-RA0E1 mcu as master.  i found the R_IICA_MASTER_Read interface Api for the same. But in this interface api , if i need to read the value of external EEPROM from ...

    Nov 15, 2024
  2. I-002A Fundamentals of FSP (Non-TrustZone) FPB-RA0E1 FSP 5.4.0

    Materials for I-002A Fundamentals of FSP on FPB-RA0E1 and FSP 5.4.0.

  3. FPB-RA0E1 datasheet

    Hi, i could not fount the FPB-RA0E1 data sheet with register level details of each modules. i only got one with respect  to RA0E1 grp datasheet with 73 pages only (link for that - https://www.renesas.com/en/document/dst/ra0e1-group-datasheet ...

    Nov 25, 2024
View All Results from Support Communities (30)

Knowledge Base

  1. RA and FSP Curriculum: I-002A Fundamentals of FSP (Non-Trustzone)

    ... are available in a single zip file located here.   I-002A Fundamentals of FSP Presentation and Lab (Non-TrustZone) for FSP 5.4.0 with FPB-RA0E1- a step-by-step PPT hands-on lab using FSP 5.4.0 and the FPB-RA0E1 kit. It introduces FSP including components ...

    Oct 9, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.