The RX family consists of four product series: the flagship RX700 series, with the fastest performance and most advanced functions; the standard RX600 series; the RX200 series, which delivers an optimal balance of power efficiency and high performance; and the entry-level RX100 series, with extremely low power consumption. These four series encompass a range of products that provide seamless scalability from small-scale to large-scale applications.
Download: RX Family Brochure
(PDF | English, 日本語)
Download: Renesas RX Testimonials from Partners and Customers
(PDF | English, 日本語, 简体中文)
Learn More About RX
Find by Solution
Product Longevity Program (PLP)
Renesas offers the Product Longevity Program (PLP) to help customers select the most appropriate part for applications that require long life cycles. Participating RX Family products are available for up to 15 years.

RX Family Product Portfolio
Series | Groups | |||||
RX700200MHz~ | RX72N | RX72T200MHz, RXv3, 1MB (128KB), 5V, 4 motor, PGA, | RX72M240MHz, RXv3, 4MB (1MB), EtherCAT/Ether, CAN, | |||
RX600~200MHz | RX65N | RX66N | ||||
RX651 | RX671120MHz, RXv3, 2MB (384KB), Touch, SSI, CAN, | RX66T | RX65W | |||
RX660 | ||||||
RX200~120MHz | RX26T120MHz, RXv3, 512KB (64KB), 5V, 2 motors, PGA, | |||||
RX231 | RX261 | RX24T/RX24U80MHz, RXv2, 512KB (32KB), 5V, 2 motors, PGA | RX23E-B | |||
RX230 | RX260 | RX23T | RX23E-A | RX23W | ||
RX100~48MHz | RX113 | RX140 | ||||
RX111 | RX130 | |||||
RX110 | RX13T | |||||
General Purpose | Motor Control/ Inverter | IA/FA Network | Rich Analog | Wireless |