Skip to main content
Renesas Electronics Corporation

Overview

Description

Timing Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI). The support tool empowers customers to expedite development cycles and optimize the configuration of Renesas's industry-leading clocking solutions.

The Timing Commander platform is designed to serve user-friendly configuration interfaces, known as personalities, for various products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming prior to shipment.

Product Personality Downloads

Timing Commander product personality files are available for download from the product page specific to your device. Type your product number in the search bar to find the product page. The file download is located in the Documentation & Downloads section of that page.

Features

  • Supported by dozens of popular timing products
  • Interactive block diagram with click-to-toggle parameters
  • Software provides detailed information about fields without the need to reference the datasheet
  • Fractional input syntax avoids issues with infinite decimals
  • Allows protection of input fields once they've been set
  • Directly view and modify register setting individually or collectively
  • Device-dependent advanced features include ability to generate phase noise plots, generated schematic symbol and termination circuit, and calculated power consumption

Release Information

Timing Commander System Requirements:

  • Windows XP SP3 or later
  • Processor: Minimum 1GHz
  • Memory: Minimum 512MB, recommended 1GB
  • Available Disk Space: Min 600MB (1.5GB 64bit), recommended 1GB (2GB 64bit)
  • Network access during installation if the .NET framework and SQL compact are not currently installed on the system.
  • Windows Administrative permissions to install software.
  • USB 2.0 interface. The evaluation board USB module is not compatible with USB 3.0. The hardware drivers are automatically installed during the Timing Commander installation.

Target Devices

Downloads

Documentation

Videos & Training

Support

Support Communities

  1. Timing Commander Silent/Scripted Install Switch

    Hello, Does the Timing Commander software allow silent/scripted installation which does not require user interaction? The installation process is quite tedious and time consuming when rolling out the Timing Commander Software to a lot of PCs and laptops. Best regards,AM

    Jan 24, 2025
  2. Timing Commander serial mode?

    After discovering that the Timing Commander supposedly supports a serial connection (with  a 8V97003 dev board) I assumed that the communication with the chip is simply routed through the serial port instead of the USB interface. So I plugged in a USB-serial adapter and connected it to my custom ...

    Mar 19, 2024
  3. 8A34043 ClockMatrix - SYNC Pulse configuration with Timing Commander

    ... asynchronous/random event on CLKx input by using SYNC PULSE feature. For this application, Qx output frequency may be 10 MHz. I am using Timing Commander and I managed to output 10 MHz on Q8 nQ8 (differential LVPECL). I also configured Q9 at a random frequency of 100 kHz ...

    Jun 26, 2024
View All Results from Support Communities (77)

Knowledge Base

  1. When opening a personality file, what causes Timing Commander to assert the error “System.Data.DataException …Cannot open the shared memory region"?

    ... or is being accessed by a different process. Do not place in the Programs or Windows folders because they may not have write-access.   Resolution:Timing Commander personality files must be placed in a directory with write access, such as the Documents folder. Timing Commander requires write permissions for the ...

    Oct 31, 2016
  2. Can the information about the programmed settings for a VersaClock 5 part be supplied to a customer ?

    The configuration settings file can be provided to the customer through email. Customer can use the Timing Commander Software to load this file and program a blank/un-programmed VersaClock 5 part. Each programmed VersaClock 5 device gets a 3-digit dash code, which is used to identify the ...

    Oct 31, 2016
  3. What kind of data can be programmed into the VersaClock 5 part and where is this data stored?

    The data that can be programmed includes the settings for the desired input and output configurations, various PLL counter settings, etc.  Anything that can be controlled with the Timing Commander settings is programmed into the device. This programmed data is stored inside the registers of the one-time programmable memory ...

    Oct 31, 2016
View All Results from Knowledge Base (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?