Title Information
Product Number: M30280FAWG#U7B
Pkg. Name:PTLG0085JB-A
Pkg. Previous Code:85F0G
JEITA Standard:P-TFLGA85-7x7-0.65
Pkg. Code: pkg_859
Lead Count: 85
Length: 7 mm
Width: 7 mm
Thickness: 1.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details