Title Information
Product Number: R5F21284SNSP#W4
Pkg. Name:PLSP0020JB-A
Pkg. Previous Code:20P2F-A
JEITA Standard:P-LSSOP20-4.4x6.5-0.65
Pkg. Code: pkg_447
Lead Count: 20
Length: 6 mm
Width: 4 mm
Thickness: 1.45 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LSSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details