Title | Information |
---|---|
Product Number: | R5F213G4CNSP#U0 |
Pkg. Name: | PLSP0024JB-A |
Pkg. Previous Code: | 24P2F-A |
JEITA Standard: | P-LSSOP24-5.6x7.8-0.65 |
Pkg. Code: | pkg_1210 |
Lead Count: | 24 |
Length: | 8 mm |
Width: | 6 mm |
Thickness: | 1.45 mm |
Pb (Lead) Free: | Yes |