Title Information
Product Number: R7S910035CBG#AC0
Pkg. Name:PRBG0320GA-A
JEITA Standard:P-FBGA320-17x17-0.80
Pkg. Code: pkg_11540
Lead Count: 320
Length: 17 mm
Width: 17 mm
Thickness: 2.3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details