Title Information
Product Number: UPD70F3561AM1GMA-GBK-AX
Pkg. Name:PLQP0176KE-A
Pkg. Previous Code:P176GM-50-GAR-2
JEITA Standard:P-LFQFP176-24x24-0.50
Pkg. Code: pkg_2992
Lead Count: 176
Length: 24 mm
Width: 24 mm
Title Information

More Package Details