Title Information
Product Number: UPD70F3564AM1GDA-FAD-AX
Pkg. Name:PRQP0208KG-A
Pkg. Previous Code:P208GD-50-FAD-1
JEITA Standard:P-FQFP208-28x28-0.50
Pkg. Code: pkg_8078
Lead Count: 208
Length: 28 mm
Width: 28 mm
Title Information

More Package Details