Title |
Information |
Product Number: |
R7F701412EABG |
Pkg. Name: | PRBG0484FF-A |
Pkg. Previous Code: | T484F1-100-MNW |
JEITA Standard: | P-BGA484-27x27-1.00 |
Pkg. Code: |
pkg_11598 |
Lead Count: |
484 |
Length: |
27 mm |
Width: |
27 mm |
Title |
Information |
Pkg. Type: |
BGA484 |
listMore Package Details