Title Information
Product Number: R7FA2E2A53CNK#AA1
Pkg. Name:PWQN0024KG-A
JEITA Standard:P-HWQFN24-4�~4-0.50
Pkg. Code: pkg_20025
Lead Count: 24
Length: 4 mm
Width: 4 mm
Thickness: 0.8 mm
Moisture Sensitivity Bake:
Moisture Exposure Floor Life: Y
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: HWQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details