Title Information
Product Number: ISL91301BIIZ-T
Pkg. Name:W6X7.42B
Pkg. Previous Code:WPK
Pkg. Code: WPK
Lead Count: 42
Length: 2.9 mm
Width: 2.6 mm
Thickness: 0.5 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-TKCURDL

More Package Details