Title Information
Product Number: ZL2101ALAFT
Pkg. Name:L36.6X6A
Pkg. Previous Code:LRW
Pkg. Code: LRW
Lead Count: 36
Length: 6 mm
Width: 6 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details