Title Information
Product Number: ZL8800ALBFT7A
Pkg. Name:L44.7X7B
Pkg. Previous Code:LKW
Pkg. Code: LKW
Lead Count: 44
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details