Title Information
Product Number: ISL2111AR4Z-T
Pkg. Name:L12.4X4A
Pkg. Previous Code:LFP
Pkg. Code: LFP
Lead Count: 12
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details