The ARD-AUDIO-DA7212 is an audio shield module that can be used with a number of MCU development platforms due to its compatibility with the Arduino™ R3 pin layout. The audio shield can be used with commercially available development platforms such as Freescale "Freedom", Intel "Galileo", Microchip "chipKIT" and Arduino. The ARD-AUDIO-DA7212 shield features the DA7212 audio codec.
DA7212 is an ultra-low power audio codec ideal for standalone audio/video digital processors, IC recorders and many other portable applications. The audio front-end simultaneously supports stereo FM line input with four analog (or two analog and two digital) microphones with two independent microphone biases. Comprehensive analog mixing and bypass paths to the output drivers are available. The headphone output is true-ground Class G with an integrated charge pump. There is also a differential Class AB speaker driver that can serve as a mono lineout.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 8.34 MB | |
Schematic | PDF 46 KB | |
Schematic | PDF 1.88 MB | |
Schematic | PDF 147 KB | |
Datasheet | PDF 1.44 MB | |
Other | ZIP 489 KB | |
Other | ZIP 652 KB | |
7 items
|
Software title
|
Software type
|
Company
|
---|---|---|
Quick-Connect Platform Quick-Connect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Other Hardware | Renesas |
1 item
|