Image
Automotive Head-Up Displays (HUDs) are benefiting from big innovations in MEMS projection systems and are central to ADAS and safety. The latest laser scanned-MEMS projection systems can provide higher resolution images and at a lower cost. Renesas' highly integrated laser diode driver enables automotive head-up displays (HUDs) with high resolution, high color-depth and high frame-rate projections.
VS (Min) (V) |
VS (Max) (V) |
IOUT (A) |
FMAX (MHz) |
Rise Time (μs) |
Fall Time |
Internal Oscillator |
Parametric Applications |
Qualification Level |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||
Automotive High Speed Quad Laser Diode Driver | 3 V | 3.6 V | 0.75 | 150 | 1.5 | 0.0015 | Yes | Generic laser based applications requiring multiple independently controlled lasers or a single high current driver and more... |
Automotive | 14.3 |