Radio synchronizers and JESD204B/C clock jitter attenuators offer industry-leading phase noise for best 4G/5G radio EVM performance, excellent close-in phase noise for enhanced Common Public Radio Interface (eCPRI) and CPRI applications, and high fanout for high-density radios.
Single-chip radio synchronization devices integrate digital PLLs (DPLLs) with a high-performance RF PLL and support PTP (Precision Timing Protocol, IEEE 1588), synchronous Ethernet, 1PPS input and output signals, and a tight phase alignment.
These devices remove virtually all noise from an input reference clock, making them suitable for the data converter reference clock generation and synchronization.
Outputs (#) |
Inputs (#) |
Input Freq (MHz) |
DPLL Channels (#) |
JESD204B/C Compliant |
Output Freq Range (MHz) |
Frequency Plan |
Output Skew (ps) |
Adjustable Phase |
Noise Floor (dBc/Hz) |
Phase Noise Supports GSM |
Output Type |
Synthesis Mode |
Input Ref. Divider Resolution (bits) |
Feedback Divider Resolution (bits) |
Output Divider Resolution (bits) |
Supply Voltage (V) |
Input Redundancy |
Advanced Features |
Pkg. Type |
Lead Count (#) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
Radio Synchronizer | 16 | 2 | 0.000001 - 1000 | 2 | Yes | 0.000001 - 1000 | 2500 / Output_Divider, 2949.12 / Output_Divider, 3670-3868 / Output_Divider | 74 | Yes | -165 | Yes | LVCMOS, LVDS, LVPECL | Fractional, Integer | 3 | 32 | 7 | 3.3, 2.5, 1.8 | Digital holdover, Hitless switch, Input Monitor, Phase-slope limiting | 1PPS, DCO, IEEE 1588, JESD204B, JESD204C, T-BC, T-TSC Class C, eEEC | VFQFPN | 88 | |
JESD204B/C Clock Jitter Attenuator | 16 | 2 | 0.00375 - 2000 | 0 | Yes | 0.192 - 6000 | 3932.16 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 15 | 15 | 7 | 3.3, 2.5, 1.8 | Auto-switch, Holdover, Input Monitor, Manual input switch | Holdover, Input Switching, JESD204B | VFQFPN | 76 | |
Clock Jitter Attenuator | 10 | 2 | 0.008 - 307.2 | 0 | No | 15.36 - 2949.12 | 2457.6 / Output_Divider, 2500 / Output_Divider, 2949.12 / Output_Divider | 41 | Yes | -161 | Yes | LVDS, LVPECL | Integer | 15 | 15 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | CABGA | 81 | 18.45 |
Clock Jitter Attenuator | 11 | 2 | 0.008 - 307.2 | 0 | No | 15.36 - 2949.12 | 2457.6 / Output_Divider, 2500 / Output_Divider, 2949.12 / Output_Divider | 28 | Yes | -158.7 | Yes | LVDS, LVPECL | Integer | 15 | 15 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, Phase Delay, Programmable Clock | CABGA | 81 | |
JESD204B/C Clock Jitter Attenuator | 12 | 2 | 0.008 - 250 | 0 | No | 15.625 - 2500 | 2400 / Output_Divider, 2500 / Output_Divider | 70 | Yes | -161 | Yes | LVDS, LVPECL | Fractional, Integer | 15 | 15 | 8 | 3.3 | Auto-switch, Input Monitor, Manual switch | Holdover, Input Switching, Phase Delay | CABGA | 81 | 23.07 |
JESD204B/C Clock Jitter Attenuator | 18 | 4 | 30.72 - 500 | 0 | Yes | 20.48 - 1474.56 | 2949.12 / Output_Divider | 37 | Yes | -161 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | CABGA | 100 | 17.56 |
JESD204B/C Clock Jitter Attenuator | 18 | 4 | 1.92 - 2000 | 0 | Yes | 18.432 - 2949.12 | 2949.12 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | CABGA | 100 | |
JESD204B/C Clock Jitter Attenuator | 18 | 4 | 1.92 - 2000 | 0 | Yes | 12.288 - 1966.08 | 1966.08 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | CABGA | 100 | |
JESD204B/C Clock Jitter Attenuator | 18 | 4 | 1.92 - 2000 | 0 | Yes | 15.36 - 2457.6 | 2457.6 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | CABGA | 100 | 17.56 |
JESD204B/C Clock Jitter Attenuator | 18 | 4 | 1.92 - 2000 | 0 | Yes | 18.432 - 2949.12 | 2949.12 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | CABGA | 100 | |
JESD204B/C Clock Jitter Attenuator | 18 | 4 | 1.92 - 2000 | 0 | Yes | 18.432 - 2949.12 | 2949.12 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | CABGA | 100 | |
JESD204B/C Clock Jitter Attenuator | 15 | 2 | 1.92 - 2000 | 0 | Yes | 12.288 - 2457.6 | 2457.6 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | VFQFPN | 88 | |
JESD204B/C Clock Jitter Attenuator | 18 | 4 | 30.72 - 2000 | 0 | Yes | 18.432 - 3686.4 | 3686.4 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | CABGA | 100 | |
JESD204B/C Clock Jitter Attenuator | 15 | 2 | 1.92 - 2000 | 0 | Yes | 18.432 - 2949.12 | 2949.12 / Output_Divider | 0 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | VFQFPN | 88 | 14.32 |
JESD204B/C Clock Jitter Attenuator | 15 | 2 | 30.72 - 2000 | 0 | Yes | 19.6608 - 3932.16 | 3932.16 / Output_Divider | 100 | Yes | -160.2 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | VFQFPN | 88 | 15.54 |
Radio Access Network Equipment Synchronizer - Six Channels | 24 | 10 | 0.001 - 1000 | 6 | Yes | 0.0000005 - 1000 | 50 | Yes | -158 | No | HSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL | Fractional, Integer | 4 | 48 | 32 | 3.3, 2.5, 1.8 | Digital holdover, Hitless switch, Input Monitor, Phase-slope limiting | 1PPS, DCO, IEEE 1588, JESD204B, JESD204C, PWM Encoder/Decoder and more... |
VFQFPN | 72 |
The 8V19N880 and 8V19N882 JESD204B/C clock jitter attenuators deliver low phase noise and exceptional jitter performance as low as 74fs RMS and -90dB spurious attenuation for mission-critical industrial data converter applications in wireless radio, test and measurement, instrumentation, and high-performance imaging. They support frequencies up to 3932.16MHz (up to 6GHz with an external VCO) and feature 16 and 18 integrated differential outputs to deliver a first-in-class balance of high performance, low voltage and low power consumption with 1.8V support.
|
Your Guide to Executing pcm4l Software Flawlessly | Blog Post | Jan 30, 2021 |