Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Range |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|
Part Number | |||||||
5PB1102CMGI circleActive Samples Available |
COL | 8 | -40 to 85°C | Cut Tape | 1 | 1.666 | Get Samples, |
COL | 8 | -40 to 85°C | Reel | 1 | 0.9672 | ||
5PB1102PGGI circleActive Samples Available |
TSSOP | 8 | -40 to 85°C | Tube | 1 | 1.167 | Get Samples, |
TSSOP | 8 | -40 to 85°C | Reel | 1 | 0.9666 | ||
5PB1102CMGK circleActive Samples Available |
COL | 8 | -40 to 105°C | Cut Tape | 1 | 0.9666 | Get Samples, |
COL | 8 | -40 to 105°C | Reel | 1 | |||
5PB1102PGGK circleActive Samples Available |
TSSOP | 8 | -40 to 105°C | Tube | 1 | 1.167 | Get Samples, |
TSSOP | 8 | -40 to 105°C | Reel | 1 |
This video provides an overview of the LVCMOS High Performance Clock Buffer Family, highlighting their key features and capabilities.
|
Buff Up Your Design with Renesas Clock Buffers | Blog Post | Dec 15, 2018 |
IDT Introduces Ultra-Low-Jitter Family of LVCMOS Clock Buffers | News | Mar 24, 2015 |