The XK devices are a second-generation follow-on to the XF ProXO high-performance oscillators designed for high-performance applications and are often referred to as ProXO II. The XK family is optimized for communications applications requiring ultra-low jitter and is available in the industry’s smallest package. Each device can be factory programmed with up to 3 frequencies and/or output types.
The differential oscillator supports 20 commonly used networking frequencies from 50MHz to 1250MHz. It features 55fs RMS jitter (typ.), excellent immunity to power supply noise and environmental hazards, industry-standard package sizes down to 1.8 x 1.4 mm and operating temperature support from -40°C to 85°C.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Lead Count (#) |
Pkg. Dimensions (mm) |
Output Freq (MHz) |
Output Type |
Supply Voltage (V) |
Freq. Stability Total (± PPM) |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
XK01H050H100H125I circleActive Samples Available |
6 | 1.4 x 1.8 x 0.85 | 50, 100, 125 | LVCMOS | 1.8 | 30 | 3 | 5.565 | Get Samples, |
XK03L106L212L425I circleActive Samples Available |
6 | 1.4 x 1.8 x 0.85 | 106.25, 212.5, 425 | LVDS | 3.3 | 50 | 3 | 5.565 | Get Samples, |
XK03L161L322L644I circleActive Samples Available |
6 | 1.4 x 1.8 x 0.85 | 161.132813, 322.265625, 644.53125 | LVDS | 3.3 | 50 | 3 | 5.565 | Get Samples, |
XK03L156L312L625I circleActive Samples Available |
6 | 1.4 x 1.8 x 0.85 | 156.25, 312.5, 625 | LVDS | 3.3 | 50 | 3 | Get Samples, | |
XK03R156R312R625I circleActive Samples Available |
6 | 1.4 x 1.8 x 0.85 | 156.25, 312.5, 625 | HCSL | 3.3 | 50 | 3 | 5.565 | Get Samples, |
XK11H050H100H125I circleActive Samples Available |
6 | 2.0 x 1.6 x 0.85 | 50, 100, 125 | LVCMOS | 1.8 | 30 | 3 | Get Samples, | |
XK13L106L212L425I circleActive Samples Available |
6 | 2.0 x 1.6 x 0.85 | 106.25, 212.5, 425 | LVDS | 3.3 | 50 | 3 | 5.68 | Get Samples, |
XK13L161L322L644I circleActive Samples Available |
6 | 2.0 x 1.6 x 0.85 | 161.132813, 322.265625, 644.53125 | LVDS | 3.3 | 50 | 3 | 5.68 | Get Samples, |
XK13L156L312L625I circleActive Samples Available |
6 | 2.0 x 1.6 x 0.85 | 156.25, 312.5, 625 | LVDS | 3.3 | 50 | 3 | 5.68 | Get Samples, |
6 | 2.0 x 1.6 x 0.85 | 156.25, 312.5, 625 | HCSL | 3.3 | 50 | 3 | |||
XK21H050H100H125I circleActive Samples Available |
6 | 2.0 x 2.5 x 0.7 | 50, 100, 125 | LVCMOS | 1.8 | 30 | 3 | 5.834 | Get Samples, |
XK23L106L212L425I circleActive Samples Available |
6 | 2.0 x 2.5 x 0.7 | 106.25, 212.5, 425 | LVDS | 3.3 | 50 | 3 | 5.834 | Get Samples, |
6 | 2.0 x 2.5 x 0.7 | 161.132813, 322.265625, 644.53125 | LVDS | 3.3 | 50 | 3 | 5.834 | ||
XK23L156L312L625I circleActive Samples Available |
6 | 2.0 x 2.5 x 0.7 | 156.25, 312.5, 625 | LVDS | 3.3 | 50 | 3 | 5.834 | Get Samples, |
XK23R156R312R625I circleActive Samples Available |
6 | 2.0 x 2.5 x 0.7 | 156.25, 312.5, 625 | HCSL | 3.3 | 50 | 3 | 5.834 | Get Samples, |
XK31H050H100H125I circleActive Samples Available |
6 | 3.2 x 2.5 x 0.7 | 50, 100, 125 | LVCMOS | 1.8 | 30 | 3 | 6.102 | Get Samples, |
6 | 3.2 x 2.5 x 0.7 | 106.25, 212.5, 425 | LVDS | 3.3 | 50 | 3 | 6.102 | ||
XK33L161L322L644I circleActive Samples Available |
6 | 3.2 x 2.5 x 0.7 | 161.132813, 322.265625, 644.53125 | LVDS | 3.3 | 50 | 3 | 6.102 | Get Samples, |
6 | 3.2 x 2.5 x 0.7 | 156.25, 312.5, 625 | LVDS | 3.3 | 50 | 3 | 6.102 | ||
XK33R156R312R625I circleActive Samples Available |
6 | 3.2 x 2.5 x 0.7 | 156.25, 312.5, 625 | HCSL | 3.3 | 50 | 3 | 6.102 | Get Samples, |
Learn about how the ProXO2 family delivers the industry’s smallest package and uncompromised performance at 55fs typical phase jitter.