The PS2915-1 is an optically coupled isolator containing GaAs light emitting diodes and an NPN silicon phototransistor in one package for high density mounting applications. An ultra small flat-lead package has been provided which realizes a reduction in mounting area of about 30%, compared with the PS28xx series.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 485 KB | |
Brochure | PDF 2.04 MB 日本語 | |
Brochure | PDF 5.20 MB 日本語 | |
Product Reliability Report | PDF 190 KB | |
Brochure | PDF 5.14 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
Application Note | PDF 466 KB 日本語 | |
Application Note | PDF 957 KB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
PS2915-1-AX circleActive Samples Available |
2024 Jul | 1 | 2.607 | Get Samples, |
2031 Dec | 1 | 0.9305 | ||
PS2915-1-V-AX circleActive Samples Available |
2024 Jul | 1 | 2.458 | Get Samples, |
2031 Dec | 1 | 0.9443 |