Image
Renesas' half duplex and full duplex RS-485/RS-422 transceivers are available in a variety of speed grades to address any application needing reliable data transmission over twisted pair wiring.
Features of the Renesas' RS-485/RS-422 Products
Primary Feature |
Secondary Feature |
Transmitters (#) |
Receivers (#) |
Devices Allowed on Bus |
Half/Full Duplex |
High ESD Protection |
Hot Plug |
Data Rate |
Supply Voltage Vcc Range |
Slew Rate Limited |
Tx/Rx Enable |
IS Enabled/Disabled |
SHDN ICC |
VL Pin |
Advanced Features |
Lead Count (#) |
Pkg. Type |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Full | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 50 µA | No | 14 | SOICN | |||
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 50 µA | No | 8 | SOICN | |||
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | No | Yes | 1 Mbps | 4.5-5.5 | Yes | Yes | 50 µA | No | 8 | SOICN | |||
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Full | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 50 µA | No | 14 | SOICN | |||
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Full | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | No | N/A µA | No | 8 | SOICN | |||
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | No | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 50 µA | No | 8 | SOICN | |||
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | No | Yes | 1 Mbps | 4.5-5.5 | Yes | Yes | 50 µA | No | 8 | MSOP | |||
±60V Fault Protected, 5V, RS-485/RS-422 Transceivers with ±25V Common Mode Range | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Full | No | Yes | 15 Mbps | 4.5-5.5 | No | Yes | 50 µA | No | 14 | SOICN | |||
RS-485/RS-422 Differential Transceiver | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Full | Yes-IEC61000 | Yes | 0.115 Mbps | 4.5-5.5 | Yes | Yes | 800/700 µA | 0.07 µA | No | Ruggedized | 14, 10 | MSOP, SOICN |
5V, RS-485/RS-422 Differential Transceiver | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Half | Yes-IEC61000 | Yes | 0.115 Mbps | 4.5-5.5 | Yes | Yes | 800/700 µA | 0.07 µA | No | Ruggedized | 8 | MSOP, SOICN |
5V Full Duplex, 1Mbps Slew Rate Limited, IEC61000 ESD Protected with 2.4V Vod RS-485/RS-422 Transceiver | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Full | Yes-IEC61000 | Yes | 1 Mbps | 4.5-5.5 | Yes | Yes | 800/700 µA | 0.07 µA | No | Ruggedized | 10 | MSOP |
5V, RS-485/RS-422 Transceiver with 16kV ESD Protection | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Half | Yes-IEC61000 | Yes | 1 Mbps | 4.5-5.5 | Yes | Yes | 800/700 µA | 0.07 µA | No | Ruggedized | 8 | SOICN |
16kV ESD Protected, RS-485/RS-422 Differential Transceiver with Full Fail-safe Rx | ESD Protected RS-485/422 | High Speed | 1 | 1 | 256 | Full | Yes-IEC61000 | Yes | 20 Mbps | 4.5-5.5 | No | Yes | 800/700 µA | 0.07 µA | No | High Speed | 14, 10 | MSOP, SOICN |
5V, Full Fail-safe, RS-485/RS-422 Transceiver with ESD Protection | ESD Protected RS-485/422 | High Speed | 1 | 1 | 256 | Half | Yes-IEC61000 | Yes | 20 Mbps | 4.5-5.5 | No | Yes | 800/700 µA | 0.07 µA | No | High Speed | 8 | MSOP, SOICN |
±15kV ESD Protected, +125°C, 40Mbps, 5V, PROFIBUS®, Full Fail-safe, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | High Speed | 1 | 1 | 160 | Half | Yes-IEC61000 | Yes | 40 Mbps | 4.5-5.5 | No | Yes | 2600/2600 µA | <1 μA | No | High Speed | 8, 10 | DFN, MSOP, SOICN |
±10kV ESD Protected, +125°C, 40Mbps, 5V, Full-Duplex, Full Fail-Safe RS-485/RS-422 Transceiver | ESD Protected RS-485/422 | High Speed | 1 | 1 | 160 | Full | Yes-IEC61000 | Yes | 40 Mbps | 4.5-5.5 | No | Yes | 2600/2600 µA | <1 µA | No | High Speed | 14 | SOICN |
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Full | Yes-IEC61000 | Yes | 0.25 Mbps | 3-3.6 | Yes | Yes | 510/480 µA | 0.01 µA | No | Ruggedized | 14, 10 | MSOP, SOICN |
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Full | Yes-IEC61000 | No | 0.25 Mbps | 3-3.6 | Yes | No | 510 µA | N/A µA | No | Ruggedized | 8 | MSOP, SOICN |
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Half | Yes-IEC61000 | Yes | 0.25 Mbps | 3-3.6 | Yes | Yes | 510/480 µA | 0.01 µA | No | Ruggedized | 8 | MSOP, SOICN |
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Full | Yes-IEC61000 | Yes | 0.5 Mbps | 3-3.6 | Yes | Yes | 510/480 µA | 0.01 µA | No | Ruggedized | 14, 10 | MSOP, SOICN |
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Full | Yes-IEC61000 | No | 0.5 Mbps | 3-3.6 | Yes | No | 510 µA | N/A µA | No | Ruggedized | 8 | MSOP |
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | Standard Performance | 1 | 1 | 256 | Half | Yes-IEC61000 | Yes | 0.5 Mbps | 3-3.6 | Yes | Yes | 510/480 µA | 0.01 µA | No | Ruggedized | 8 | MSOP, SOICN |
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | High Speed | 1 | 1 | 256 | Full | Yes-IEC61000 | Yes | 20 Mbps | 3-3.6 | No | Yes | 510/480 µA | 0.01 µA | No | High Speed | 14, 10 | MSOP, SOICN |
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | High Speed | 1 | 1 | 256 | Full | Yes-IEC61000 | No | 20 Mbps | 3-3.6 | No | No | 510 µA | N/A µA | No | High Speed | 8 | MSOP, SOICN |
±15kV ESD Protected, 3.3V, Full Fail-Safe, Low Power, High Speed or Slew Rate Limited, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | High Speed | 1 | 1 | 256 | Half | Yes-IEC61000 | Yes | 20 Mbps | 3-3.6 | No | Yes | 510/480 µA | 0.01 µA | No | High Speed | 8 | MSOP, SOICN |
High ESD Protected, +125°C, 40Mbps, 3.3V, Full Fail-Safe, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | High Speed | 1 | 1 | 160 | Half | Yes-IEC61000 | Yes | 40 Mbps | 3-3.6 | No | Yes | 2600/2600 µA | <1 μA | No | High Speed | 8, 10 | DFN, MSOP, SOICN |
High ESD Protected, 40Mbps, 3.3V, Full Fail-Safe, RS-485/RS-422 Transceivers | ESD Protected RS-485/422 | High Speed | 1 | 1 | 160 | Full | Yes | Yes | 40 Mbps | 3-3.6 | No | Yes | 2600/2600 µA | <1 μA | No | High Speed | 14 | SOICN |
Quad, ±16.5kV ESD Protected, 3.0V to 5.5V, Low Power, RS-422 Transmitters | ESD Protected RS-485/422 | High Speed | 4 | 0 | 256 | Yes-IEC61000 | Yes | 32 Mbps | 3-5.5 | No | Yes - Group Enables | 600 µA | N/A µA | No | Ruggedized | 16 | SOICN, TSSOP | |
QUAD, ±16.5kV ESD Protected, 3.0V to 5.5V, RS-485/RS-422 Receivers | ESD Protected RS-485/422 | High Speed | 0 | 4 | 128 | Yes-IEC61000 | Yes | 80 Mbps | 3-5.5 | No | Yes - Group Enables | 15000 µA | 15 µA | No | High Speed | 16 | SOICN, TSSOP | |
Quad, ±16.5kV ESD Protected, 3.0V to 5.5V, Low Power, RS-422 Transmitters | ESD Protected RS-485/422 | High Speed | 4 | 0 | 256 | Yes-IEC61000 | Yes | 32 Mbps | 3-5.5 | No | Yes - Paired Enables | 600 µA | N/A µA | No | High Speed | 16 | TSSOP | |
QUAD, ±16.5kV ESD Protected, 3.0V to 5.5V, RS-485/RS-422 Receivers | ESD Protected RS-485/422 | High Speed | 0 | 4 | 128 | Yes-IEC61000 | Yes | 80 Mbps | 3-5.5 | No | Yes - Group & Indiv. Enables | 15000 µA | 15 µA | Yes | Ruggedized | 24 | QFN | |
Quad, ±16.5kV ESD Protected, 3.0V to 5.5V, Low Power, RS-422 Transmitters | ESD Protected RS-485/422 | High Speed | 4 | 0 | 256 | Yes-IEC61000 | Yes | 0.46/10/32 Mbps | 3-5.5 | Yes | Yes - Group & Indiv. Enables | 600 µA | 60 µA | Yes | High Speed | 24 | QFN | |
Quad, ±16.5kV ESD Protected, 3.0V to 5.5V, Low Power, RS-422 Transmitters | ESD Protected RS-485/422 | High Speed | 4 | 0 | 256 | Yes-IEC61000 | Yes | 10 Mbps | 3-5.5 | No | Yes - Group Enables | 600 µA | N/A µA | No | Ruggedized | 16 | TSSOP | |
QUAD, ±16.5kV ESD Protected, 3.0V to 5.5V, RS-485/RS-422 Receivers | ESD Protected RS-485/422 | High Speed | 0 | 4 | 128 | Yes-IEC61000 | Yes | 20 Mbps | 3-5.5 | No | Yes - Group Enables | 5500 µA | 15 µA | No | High Speed | 16 | SOICN, TSSOP | |
QUAD, ±16.5kV ESD Protected, 3.0V to 5.5V, RS-485/RS-422 Receivers | ESD Protected RS-485/422 | High Speed | 0 | 4 | 128 | Yes-IEC61000 | Yes | 20 Mbps | 3-5.5 | No | Yes - Paired Enables | 5500 µA | 60 µA | No | High Speed | 16 | TSSOP | |
QUAD, ±16.5kV ESD Protected, 3.0V to 5.5V, RS-485/RS-422 Receivers | ESD Protected RS-485/422 | High Speed | 0 | 4 | 128 | Yes-IEC61000 | Yes | 20 Mbps | 3-5.5 | No | Yes - Group & Indiv. Enables | 5500 µA | 15 µA | Yes | High Speed | 24 | QFN | |
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | Yes | No | .25 Mbps | 3.3-5.5 | Yes | Yes | 10 µA | No | 8 | MSOP, SOICN | |||
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Full | Yes | No | 1 Mbps | 3.3-5.5 | Yes | Yes | 10 µA | No | 10 | MSOP | |||
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | Yes | No | 1 Mbps | 3.3-5.5 | Yes | Yes | 10 µA | No | 8 | MSOP, SOICN | |||
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | Yes | No | .25 Mbps | 3.3-5.5 | Yes | Tx Only | 10 µA | No | 8 | MSOP, SOICN | |||
±60V Fault Protected, 3.3V to 5V, ±20V Common Mode Range, RS-485/RS-422 Transceivers with Cable Invert and ±15kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | Yes | No | .25 Mbps | 3.0-5.5 | Yes | Yes | 10 µA | No | 8 | MSOP, SOICN | |||
±60V Fault Protected, 3.3V to 5V, ±20V Common Mode Range, RS-485/RS-422 Transceivers with Cable Invert and ±15kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | Yes | No | 1 Mbps | 3.0-5.5 | Yes | Yes | 10 µA | No | 8 | MSOP, SOICN | |||
±60V Fault Protected, 3.3V to 5V, ±20V Common Mode Range, RS-485/RS-422 Transceivers with Cable Invert and ±15kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | Yes | No | .25 Mbps | 3.0-5.5 | Yes | Tx Only | 10 µA | No | 8 | SOICN | |||
±60V Fault Protected, 3.3V to 5V, ±20V CMR, 20Mbps Half-Duplex RS-485/RS-422, ±15kV ESD | Overvoltage Protected RS-485/422 | High Speed | 1 | 1 | 128 | Half | Yes | No | 20 Mbps | 3.0-5.5 | No | Yes | 10 µA | No | 8 | SOICN | ||
±60V Fault Protected, 3.3V to 5V, ±20V CMR, 20Mbps RS-485 With Cable Invert, ±15kV ESD | Overvoltage Protected RS-485/422 | High Speed | 1 | 1 | 128 | Half | Yes | No | 20 Mbps | 3.0-5.5 | No | Tx Only | 10 µA | No | 8 | SOICN | ||
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers with 16.5kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Full | Yes | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 50 µA | No | 14 | SOICN | |||
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers with 16.5kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | Yes | Yes | 0.25 Mbps | 4.5-5.5 | Yes | Yes | 50 µA | No | 8 | SOICN | |||
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers with 16.5kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | Yes | Yes | 1 Mbps | 4.5-5.5 | Yes | Yes | 50 µA | No | 8 | SOICN | |||
Fault Protected, Extended Common Mode Range, RS-485/RS-422 Transceivers with 16.5kV ESD | Overvoltage Protected RS-485/422 | High Speed | 1 | 1 | 128 | Half | Yes | Yes | 15 Mbps | 4.5-5.5 | No | Yes | 50 µA | No | 8 | SOICN | ||
Fault Protected, Extended CMR, RS-485/RS-422 Transceivers with Cable Invert and ±16.5kV ESD | Overvoltage Protected RS-485/422 | 1 | 1 | 128 | Half | Yes | Yes | 1 Mbps | 4.5-5.5 | Yes | Tx Only | N/A µA | No | 8 | SOICN |
|
|
|
---|---|---|
Type | Title | Date |
Training | PDF 719 KB | |
Training | PDF 762 KB | |
Training | PDF 208 KB | |
Brochure | PDF 2.95 MB | |
Training | PDF 405 KB | |
Training | PDF 239 KB | |
Application Note | PDF 366 KB | |
7 items
|