Image
Renesas offers a family of 3.3V Bus Switches that provide high-speed switching without adding propagation delay or generating additional ground bounce noise. These are ideal for bidirectional interfaces between busses, and in applications that require isolation and protection.
Function |
Pkg. Code |
Temp. Range |
Bus Width (bits) |
Core Voltage (V) |
On Resistance (Ω) |
Speed Grade |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
Low-Voltage 16-Bit Bus Switch | Bus Switch | PAG48 | -40 to 85°C | 16 | 3.3 | 5 | Standard | 4.634 |