Image
Renesas offers a family of 3.3V bus switches that provide high-speed switching without adding propagation delay or generating additional ground bounce noise. These are ideal for bidirectional interfaces between busses, and in applications that require isolation and protection.
Function |
Pkg. Code |
Temp. Range |
Bus Width (bits) |
Core Voltage (V) |
On Resistance (Ω) |
Speed Grade |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
Low-Voltage Quadruple Bus Switch | Bus Switch | PCG16, PGG14 | -40 to 85°C | 4 | 3.3 | 5 | Standard | 0.4989 | |
Low-Voltage Octal Bus Switch | Bus Switch | PGG20 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 0.5605 | |
Low-Voltage Octal Bus Switch | Bus Switch | PGG20 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 0.4242 | |
Low-Voltage 8:1 Multiplexer/Demultiplexer | Multiplexer/Demultiplexer | PGG16 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 0.8444 | |
Low-Voltage Dual 1-of-4 Multiplexer/Demultiplexer | Multiplexer/Demultiplexer | PCG16, PGG16 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 0.7434 | |
Low-Voltage Quad 2:1 Mux/Demux Bus Switch | Mux/Demux Bus Switch | PCG16, PGG16 | -40 to 85°C | 8 | 3.3 | 5 | Standard | 0.6141 | |
Low-Voltage 10-Bit Bus Switch | Bus Switch | PCG24, PGG24 | -40 to 85°C | 10 | 3.3 | 5 | Standard | 0.5757 | |
Low-Voltage 10-Bit Bus Switch | Bus Switch | PCG24, PGG24 | -40 to 85°C | 10 | 3.3 | 5 | Standard | 0.6141 |