The AT25DF081A is a member of our Standard class code and data storage solutions designed for 3 Volt systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three Security Register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
SOIC-N | Tube | 1 | 1.179 | ||
SOIC-N | Tape & Reel | 1 | 1.125 | ||
SOIC-W | Tube | 1 | 1.392 | ||
SOIC-W | Tape & Reel | 1 | 1.443 | ||
DFN | Tray | 1 | 1.544 | ||
DFN | Tape & Reel | 1 |