The AT25FF321A is a member of our Standard class code and data storage solutions and is ideally suited for systems that need fast Read performance and low Sleep power for boot/code shadowing and Execute-in-Place tasks. It’s low power consumption and wide operating voltage range are optimized for battery-powered designs.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
SOIC-N | Tube | 1 | 0.7392 | ||
SOIC-N | Tape & Reel | 1 | |||
SOIC-W | Tube | 1 | |||
SOIC-W | Tape & Reel | 1 | 0.7822 | ||
UDFN 8MA1 8 - 5x6 | |||||
DFN | Tape & Reel | 1 | 0.9461 | ||
WLCSP | Tape & Reel | 1 | |||
DFN | Tape & Reel | 3 |