The 71V016 3.3V CMOS SRAM is organized as 64K x 16. All bidirectional inputs and outputs of the 71V016 are LVTTL-compatible and operation is from a single 3.3V supply. Fully static asynchronous circuitry is used, requiring no clocks or refresh for operation.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|
Part Number | ||||||||
71V016SA10PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 1.972 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | |||
71V016SA10PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | Get Samples, | |
CABGA | 48 | C | No | Reel | 3 | |||
71V016SA12BFG circleActive Samples Available |
CABGA | 48 | C | Yes | Tray | 3 | 4.613 | Get Samples, |
CABGA | 48 | C | Yes | Reel | 3 | |||
71V016SA12PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 1.972 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | |||
71V016SA12PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | 2.246 | Get Samples, |
TSOP | 44 | I | Yes | Reel | 3 | 8.59 | ||
71V016SA15PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 2.118 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | 2.71 | ||
71V016SA15PHGI circleActive Samples Available |
TSOP | 44 | I | Yes | Tray | 3 | 2.084 | Get Samples, |
TSOP | 44 | I | Yes | Reel | 3 | 2.86 | ||
71V016SA20PHG circleActive Samples Available |
TSOP | 44 | C | Yes | Tray | 3 | 1.972 | Get Samples, |
TSOP | 44 | C | Yes | Reel | 3 | 2.71 |